Image for 25
???PD_NAME???

25" Hand Carved Ornate Blades

SKU: B97DWA
Price
$158.99
???PD_SHORT_DESC???

Dark Walnut Solid Wood, Hand Carved Blade

Availability

Compatible with any Blade Select Series ceiling fan, this 25" Ornate Hand Carved solid wood blade with decorative detailing will give any fan a warm touch.


Features:
Damp Location Rated
For Use with Blade Select Series Fans


Dimensions:
Blade Length: 25"
Fan Span: 58-60"


Material: Solid Wood
Finish: Dark Walnut

25" length, 58-60" Fan Span
Five blades per set
Suitable for damp location and indoor listed fans

CF5100 Penbrooke Select
CF787 Carrera Grande
CF788 Carrera Grande Eco
CF4501 Crown Select
CF921 Avant Eco
CF4801 Premium Select