Image for 2-1/4
???PD_NAME???

2-1/4" Glass

SKU: CFGW1
Price
$50.99
???PD_SHORT_DESC???

Traditional White Glass Shade. Packaged and sold in a set of four.

Availability

Accent your fan with your choice of glass for just the look you want. Choose from elegant, hand-cut lead crystal or a variety of exquisite frosted, clear, and patterned glass. All glass is packaged and sold in sets of four. For use with Emerson ceiling fan and fitters.


Features:
Adapts to Only Emerson Fitters


Dimensions:
Opening: 2.25"


Material: Glass

Finish: Traditional White

Packaged and sold in a set of four
Adapts only to Emerson fitters

CFFC4 Four-Light Contemporary Adjustable Fitter
F330 Three-Light Turtle Fitter
F440 Four-Light Arm Fitter
F450 Premier Fitter
F490 Transitional Fitter


Specification Sheet: Click to Download (PDF)