Image for Schoolhouse Shade Light Kit - Outdoor from Emerson Ceiling Fans
???PD_NAME???

Schoolhouse Shade Light Kit - Outdoor

SKU: CFSLKPF
Price
$58.99

Schoolhouse Single Light Fixture

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Oil Rubbed Bronze
Availability
Status Not Available
Unavailable

The Schoolhouse Single Damp Light Fixture is a traditional addition for your damp location rated ceiling fan.


Features:
One 23-watt Medium Base Compact Fluorescent Bulb (Included)
Damp Location Rated


Dimensions:
Height: 6.33"
Width: 8.5"


Material: Glass

One 23-watt medium base compact fluorescent bulb included
Also rated for one 100-watt incansecent bulb
Suitable for damp location and indoor listed fans



Specification Sheet: Click to Download (PDF)