Image for Midway Eco from Emerson Ceiling Fans
???PD_NAME???

Midway Eco

SKU: CF955
Price
$533.99 to $554.99

Oil Rubbed Bronze Housing, Oil Rubbed Bronze Finish Blade

Fan Housing Finish:
The price of the product might be updated based on your selection
  • Appliance White
  • Brushed Steel
  • Oil Rubbed Bronze
Energy information
Energy information
Availability
Status Not Available
Unavailable

With its new Emerson EcoMotor that uses up to 75% less energy compared to other ceiling fan motors, the Midway Eco maximizes energy efficiency. High-efficiency, aerodynamically designed blades that move up to 40% more air than standard blades and an energy efficient fluorescent light fixture are other features that help this fan top the Energy Star charts for being the most energy efficient ceiling fan on the market!


Features:
Emerson EcoMotor
Energy Star
Ships to Canada
Limited Lifetime Motor Warranty


Dimensions:
Fan Span: 54"
Overall Fan Height: 16.5"
Blade To Ceiling Height: 9.0"
Housing Width: 12.5"
Canopy Width: 5.1"


RPM range: 50-211
High speed amps: 0.20
Energy Star: Yes
Warranty: Limited lifetime motor warranty
Accepts 2.5" downrod: No


54" blade span
Integrated light fixtures uses four 13-watt GU24 fluorescent bulbs (included)
4.5" downrod included
6-speed LED remote control with receiver
Five airfoil blades
Energy Star rated
Emerson EcoMotor which is up to 3 times more efficient than typical ceiling fan motors.

• SR650 2-in-1Remote Control
• SW605 Wall Control

Owners Manual: Click to Download(PDF)

Specification Sheet: Click to Download(PDF)

Product Installation Video:



REVIEW SNAPSHOT®

by PowerReviews
Emerson Ceiling FansMidway Eco
 
4.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

(2 of 2 customers found this review helpful)

 
4.0

Quiet but fixure does not look as nice as the pictures

By 

from Undisclosed

Site Member

Comments about Midway Eco:

The fan works well; its quite and lots of air volume. But the fan blades, which are plastic, look pretty low quality. And the light fixture is CFL only. So no dimming, and the light quality is not too great.

Displaying review 1

Back to top