Highpointe LED

FAN

Highpointe LED

FAN

The Emerson Highpointe ceiling fan design is architecturally inspired and captures a simple form with industrial details. With a 54 inch span and an integrated LED light fixture, this fan is sure to inspire any vintage industrial space.

SKU: CF205L
Emerson Air Comfort Products was recently acquired by Luminance Brands. For more information, CLICK HERE. Visit the Luminance Brands website.

Features

  • 54" blade span
  • 4-speed LED remote control with receiver
  • Three custom blades
  • Integrated LED light fixture (included)
  • Optional light cover plate
  • Removable decorate cables*
  • Two downrods included: 6" & 12"
  • Limited Lifetime Motor Warranty
  • *Removable decorative cables for use on 9' ceiling or higher
  • *Removable decorative cables for use on 9' ceiling or higher

Specifications

Fan Span
54"
Overall Fan Height
16.5" (or 22.5" with the longer downrod supplied)
Blade To Ceiling Height
15.0" (or 21.0" with the longer downrod supplied)
Housing Width
8.0"
Canopy Width
6.3"
RPM range
59-189
High speed amps
0.55
Energy Star
No
Warranty
Limited lifetime motor warranty
Accepts 2.5" downrod
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
FAN Highpointe LED The Emerson Highpointe ceiling fan design is architecturally inspired and captures a simple form with industrial details. With a 54 inch span and an integrated LED light fixture, this fan is sure to inspire any vintage industrial space. CF205L