Astor

FAN

Astor

FAN

The 52" Astor is both sleek and modern, from its spherical housing design to its trendy finish combinations. Perfect for a cozy bedroom, chic study and more, this ceiling fan will easily become a conversation piece in any room it graces. Select the Astor in Barbeque Black with Satin Gold accents, Brushed Steel, Satin White, or Satin White with Polished Nickel accents. The Astor features an integrated LED light fixture providing excellent light output and a 4-speed remote control makes operation simple.

SKU: CF235
Emerson Air Comfort Products was recently acquired by Luminance Brands. For more information, CLICK HERE. Visit the Luminance Brands website.

Features

  • Features 153 mm x 20 mm motor that offers superior air movement
  • Includes 5 Blades: Barbeque Black with Satin Gold Accents; Brushed Steel; Timber Gray with Brushed Steel Accents; Satin White with Polished Nickel Accents
  • Integrated LED Light Fixture with Shatter-Resistant Opal Matte Shade
  • Includes 4-Speed Remote Control with Receiver
  • Includes 4.5" Downrod
  • Limited lifetime motor warranty
  • 52 in. blade span

Specifications

Span
52"
Finish
Barbebque Black with Satin Gold Accents; Brushed Steel; Graphite with Brushed Steel Accents; Satin White with Polished Nickel Accents
Motor
153x18mm
Motor Warranty
Lifetime
Total Height Ceiling to Bottom Fan
15.5
Height from Ceiling to Fan Blade
11.8
Fan Housing Diameter
9.5
Fan Canopy Diameter
6.5
Item Weight (lbs)
14.8
Accepts 2.5" Downrod
Yes
Downrod Length Included
4.5"
Energy Star
No
Indoor/Outdoor
Indoor

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
FAN Astor The 52" Astor is both sleek and modern, from its spherical housing design to its trendy finish combinations. Perfect for a cozy bedroom, chic study and more, this ceiling fan will easily become a conversation piece in any room it graces. Select the Astor in Barbeque Black with Satin Gold accents, Brushed Steel, Satin White, or Satin White with Polished Nickel accents. The Astor features an integrated LED light fixture providing excellent light output and a 4-speed remote control makes operation simple. CF235