Luray Eco

FAN

Luray Eco

FAN

The 60" Energy Star rated Luray Eco ceiling fan, available in Barbeque Black, Platinum and Appliance White housing finishes, unites unmatched efficiency and modern design concepts to offer extraordinary versatility. Featuring a dimmable integrated L.E.D. light fixture and six speed wall control, the damp location rated Luray Eco is an elegant solution, ideal for enjoying indoors and in covered outdoor living spaces.

SKU: CF860

Features

  • Energy Star Rated
  • Three custom contoured blades
  • 60" blade span
  • 4.5" downrod included
  • 6-speed wall control included
  • Removable 'No-Light' plate included
  • Integrated L.E.D. Light Fixture
  • SR600 Remote Control

Specifications

Fan Span
60"
Overall Fan Height
14.1"
Blade To Ceiling Height
14.5"
Housing Width
9.8"
Canopy Width
6.5"
RPM range
50-160
High Speed AMPs
0.28
Rated
Energy Star Rated; Damp Location Rated
Warranty
Limited Lifetime Motor Warranty
Lighting
Integrated L.E.D. Lighting

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
FAN Luray Eco The 60" Energy Star rated Luray Eco ceiling fan, available in Barbeque Black, Platinum and Appliance White housing finishes, unites unmatched efficiency and modern design concepts to offer extraordinary versatility. Featuring a dimmable integrated L.E.D. light fixture and six speed wall control, the damp location rated Luray Eco is an elegant solution, ideal for enjoying indoors and in covered outdoor living spaces. CF860