48" Industrial

FAN

48" Industrial

FAN
SKU: HF948BS

Designed for large, open spaces with high ceilings, Industrial ceiling fans improve worker comfort year-round. In winter months, these fans can help reduce fuel usage by recirculating trapped ceiling heat back down to floor areas. The contoured blades provide maximum airflow compared to standard paddle-type blades. Industrial ceiling fans are suitable for residential and commercial use when blades are installed at least ten feet above the floor.

Features

  • 48" span contoured metal blades
  • Supplied with "J" hook for easy installation and smooth performance
  • Blades must be mounted at least 10 feet above the floor
  • Sing speed fan using 120 volts
  • Fan hung at 20 feet covers 1,500 sq. ft.
  • Fan hung at 30 feet covers 1,200 sq. ft.
  • Fan hung at 40 feet covers 700 sq. ft.
  • Not reversible
  • 8" and 22" downrod included
  • Suitable for residential and commercial use when blades are installed at least ten feet above the floor
  • Limited 2-Year Motor Warranty

Specifications

Dimensions
Fan Span: 48"
Overall Fan Height
19.5"/33.5"
Blade To Ceiling Height
16.0"/30.0"
Housing Width
7.5"
Canopy Width
4.8"
RPM range
330
High speed amps
0.6
Energy Star
No
Warranty
Limited 2-Year motor warranty
Accepts 2.5" downrod
No

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
FAN 48" Industrial Designed for large, open spaces with high ceilings, Industrial ceiling fans improve worker comfort year-round. In winter months, these fans can help reduce fuel usage by recirculating trapped ceiling heat back down to floor areas. The contoured blades provide maximum airflow compared to standard paddle-type blades. Industrial ceiling fans are suitable for residential and commercial use when blades are installed at least ten feet above the floor. HF948BS