Ideal

FAN

Ideal

FAN

Form and function beautifully come together with the energy-efficient 54" Ideal ceiling fan. Available in Graphite, Barbeque Black and Satin White housing finishes, the sleek and modern styling of the Ideal is certain to complement your contemporary decor. This fan utilizes Emerson's EcoMotor which consumes only 30 watts of energy; that essentially means you could run two of these fans for the same energy consumption used in one 60W bulb! The Ideal comes equipped with a 4.5" downrod and low-profile, integrated L.E.D. light fixture.

SKU: CF330
Emerson Air Comfort Products was recently acquired by Luminance Brands. For more information, CLICK HERE. Visit the Luminance Brands website.

Features

  • EcoMotor
  • 54" blade span
  • Three ABS blades
  • Integrated LED light fixture
  • 4.5" downrod included
  • 6-speed wall control included
  • Limited Lifetime Motor Warranty
  • Limited Lifetime Motor Warranty

Specifications

Fan Span
54"
Overall Fan Height
14.4"
Blade To Ceiling Height
12.7"
Housing Width
6.7"
Canopy Width
5.8"
RPM range
50-150
High speed amps
0.5
Energy Star
No
Warranty
Limited lifetime motor warranty
Accepts 2.5" downrod
Yes

Documents & Drawings

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
FAN Ideal Form and function beautifully come together with the energy-efficient 54" Ideal ceiling fan. Available in Graphite, Barbeque Black and Satin White housing finishes, the sleek and modern styling of the Ideal is certain to complement your contemporary decor. This fan utilizes Emerson's EcoMotor which consumes only 30 watts of energy; that essentially means you could run two of these fans for the same energy consumption used in one 60W bulb! The Ideal comes equipped with a 4.5" downrod and low-profile, integrated L.E.D. light fixture. CF330